??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SFC KOENIG
Description
EXTOOL-040-2 - Series LK, Without nosepiece, Hydraulic/pneumatic tool with mandrel collection device
Bill of material
SFC KOENIG EXTOOL-040-212
Ident number
Type
EXTOOL-040-2
Serie
LK
Material-NR.
300161931
Weight
2,7 kg
Pull force at 7 bar
24.0 kN
Working stroke
18 mm
Air supply pressure (min.- max.)
5-7 bar
Air consumption at at 5-6 bar
3,5 l
Noise level
< 75 dB(A)
Cycle time
2.0 s
Expander 7mm
361013312100
Expander 8mm
361013314100
Expander 9mm
361013316100
Expander 10mm
361013318100
Expander Ø
12.0 mm
Customs Tariff Numbers
84671900
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции