??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFC KOENIG
Description
EXTOOL-040-1 - Series SK / LK, Without nosepiece, Hydraulic/pneumatic tool with mandrel collection device
Bill of material
SFC KOENIG EXTOOL-040-17
Ident number
Type
EXTOOL-040-1
Serie
Material-NR.
300160393
Weight
2,7 kg
Pull force at 7 bar
24.0 kN
Working stroke
18 mm
Air supply pressure (min.- max.)
5-7 bar
Air consumption at 5-6 bar
3,5 l
Noise level
< 75 dB(A)
Cycle time
2.0 s
Expander 7mm
361013307100
Expander 8mm
361013308100
Expander 9mm
361013309100
Expander 10mm
361013310100
Expander Ø
mm
Customs Tariff Numbers
84671900
Download CAD models
No generation actions are associated with this part