??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
SFC KOENIG
Description
EXTOOL-030 - Series SK / LK, Without nosepiece, Hydraulic/pneumatic tool with mandrel collection device
Bill of material
SFC KOENIG EXTOOL-0303
Ident number
Type
EXTOOL-030
Serie
Material-NR.
300160392
Weight
2,5 kg
Pull force at 7 bar
19.0 kN
Working stroke
25 mm
Air supply pressure (min.- max.)
5-7 bar
Air consumption at at 5-6 bar
3,5 l
Noise level
< 75 dB(A)
Cycle time
2.0 s
Expander 3mm
Expander 4mm
mm
Expander 4mm
361013304100 mm
Expander 5mm
361013305100 mm
Expander 6mm
361013306100 mm
Expander Ø
mm
Zolltarifnummern
84671900
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции