??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
M&R Spring
Description
Extension Springs - Custom - MC
Bill of material
C0.008-0.032-0.08-4-C-0.088-0.0880.1BeCu
Stock Number
C0.008-0.032-0.08-4-C-0.088-0.0880.1BeCu
Model Type
Custom Extension Spring
Level of Detail
Material Selection
Wire Diameter
Inch
Outside Diameter
Inch
Free Length
Inch
Type of Ends
Initial Tension
lbs.
Load Length #1
Load Length #2
Inch
Inside Diameter
0.016 Inch
Loop Length
0.028 Inch
Total Coils
4
Spring Index
3.0
Spring Rate
64.815 lbs/in
Load at Length 1
0.619 lbs.
Load at Length 2
0.619 lbs.
Force Applied at L1
0.619 lbs.
Force Applied at L2
0.619 lbs.
% Initial Tension
48.8
% of tensile in Torsion
64.8
% of tensile in Bending
18.8
Previews
3D
Dimension
2D
Download CAD models