??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
EXPT - parallel kinematic system
Bill of material
569799 EXPT-95-E4-T0-HHH
Part number
Type
EXPT
Valid until
Information
Working space
Drive
Motor
Attachments
Drive stroke
mm
Motor attachment position
Particle protection
Control system
Multi-axis controller
Control terminal
Cable length
Preset
Axes stroke position
mm
Enter value for HUBST
Axes stroke position
mm
cm
inch
ft
Rotation angle
°
Screws switch on/off
Working space switch on/off
A
mm
B1
mm
B2
107.200 mm
B3
93.500 mm
B4
87.200 mm
B5
51.000 mm
B6
12.300 mm
B7
11.000 mm
D1
mm
D2
mm
D3
mm
E
mm
F
mm
G
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
100.000 mm
I
mm
J
mm
L1
mm
Frame length
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models