??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Exposed C-37-S Profile A - Exposed Fastener Series
Bill of material
C-37-S A-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Exposed Fastener Series
Profile
C-37-S A
LOD Level
Length
Inch
Overall Length
5' ft.
Panel Depth
.875" in. (22.2 mm) Inch
Cover Width
37" in. (940 mm) Inch
Application
Material
Thickness
Color
Previews
3D
Dimension
2D
Download CAD models