??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Exposed BR7-35 Profile A - Exposed Fastener Series
Bill of material
BR7-35 A-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Exposed Fastener Series
Profile
BR7-35 A
LOD Level
Length
Inch
Overall Length
5' ft.
Panel Depth
1 1/2" in. (38.1 mm) Inch
Cover Width
35" in (889 mm) Inch
Application
Material
Thickness
Color
Previews
3D
Dimension
2D
Download CAD models