??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
EXDN V2 - Stock Lifters
Bill of material
EXDN 90 050 V2,AFJ 90 050 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Compression Rate
Initial Force (150 bar)
90 daN
Initial Intermediate Forces (150 bar)
90 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
90 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
38
Total length
mm
Safety Stroke
25 mm
Cylinder length
mm
Ø Rod
25 mm
VMAX
0.8 m/s
Weight
kg
Vol
l
Max. pressure
180 bar
Filling thread
NO
Adapter filling connection
NO
Product name
GAS STRIPPERS / STOCK LIFTERS
Series
EXDN
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models