??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
EXCL (m) - 3-D gantry, Modular system
Bill of material
8159775 EXCL-15-200-200-GF-ST-L-0.2-EK-AN
Part number
8159775
Type
EXCL
Size
15
Level of Geometry
X- axis stroke
mm
Enter value for XHUB
X- axis stroke
mm
cm
inch
ft
x Extended position
mm
Enter value for XHUBST
x Extended position
mm
cm
inch
ft
Y- axis stroke
mm
Enter value for YHUB
Y- axis stroke
mm
cm
inch
ft
y Extended position
mm
y Extended position
mm
Number of Z axes
Y axis version
Z- axis stroke 1
mm
y Extended position
mm
Z- axis stroke 2
mm
y Extended position
mm
Guide
GF
Motor type
ST
Motor attachment position
Line length
m
Energy chain
EK
controller
Position detection
AN
B1
401.800 mm
B2
298.300 mm
B3
346.300 mm
B4
277.300 mm
B5
200.000 mm
B6
24.000 mm
B11
43.000 mm
H1
214.000 mm
H2
0.000 mm
H3
85.300 mm
H4
50.000 mm
H5
0.000 mm
H6
0.000 mm
H12
214.000 mm
L1
418.700 mm
L2
415.500 mm
L3
365.500 mm
L4
200.000 mm
L5
50.000 mm
L6
25.000 mm
L7
5.000 mm
Weight
0.000 kg
Previews
3D
Dimension
2D
Download CAD models