??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
EXCH (m) - Planar surface gantry, Modular system
Bill of material
1923050 EXCH-40-200-200-KF-W-B-L-T0-DE
Part number
Type
EXCH
Size
Stroke of the X-axis
mm
Enter value for XHUB
Stroke of the X-axis
mm
cm
inch
ft
x Extended position
mm
Enter value for XHUBST
x Extended position
mm
cm
inch
ft
Stroke of the Y-axis
mm
Enter value for YHUB
Stroke of the Y-axis
mm
cm
inch
ft
y Extended position
mm
Enter value for YHUBST
y Extended position
mm
cm
inch
ft
z-Ausfahrstellung
mm
Motor type
Motor attachment position
Energy chain connection side
L
Attachment components
Control system
Multi-axis controller
Motor controller
Safety engineering
Operator terminal
Cable length
Mounting kit
Language documentation
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
0.000 mm
B10
mm
B11
mm
B12
mm
B13
27.000 mm
B14
mm
B15
85.000 mm
B16
mm
B17
mm
B18
mm
D1
mm
D2
mm
Thread
D4
mm
D5
6.000 mm
D6
mm
D7
mm
H1
mm
H2
mm
H3
0.000 mm
H4
mm
H5
mm
H6
0.000 mm
H7
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
30.500 mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
L13
mm
L14
mm
L15
mm
L16
12.000 mm
L17
mm
L18
mm
L19
mm
L20
mm
L21
mm
L22
mm
SW
mm
T1
mm
T2
mm
T3
mm
T4
7.000 mm
T5
mm
T6
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models