目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
EXA-8N-02C-1
CKD
流體控制元件
專用流體用電磁閥
压缩空气用先导式2通电磁阀 EXA/GEXA
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/solenoid_valve_for_dedicated_fluid/exa_gexa/exa_aluminium_asmtab.prj},{NB=EXA-8N-02C-1},{MODEL=EXA},{PS=8N : 1/4NPT},{SEALANT=0 : H-NBR, internal exhaust specifications},{CO=2C},{OPT=},{VOLT=1},{INFOTEXT= Product Info},{PPATH=exa_aluminum/parts/exa_aluminium_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
CKD
描述
EXA - Aluminum
明細表
EXA-8N-02C-1
Model no.
EXA
Port size
8N : 1/4NPT
8N : 1/4NPT
Sealant
0 : H-NBR, internal exhaust specifications
Coil option
2C : Standard, Lead wire (without surge suppressor)
2G : Option, DIN terminal box (Pg7), without lamp
2GS : Option, DIN terminal box (Pg7), without lamp/with surge suppressor
2H : Option, DIN terminal box (Pg7), with lamp (inside terminal box)
2HS : Option, DIN terminal box (Pg7), with lamp (inside terminal box)/with surge suppressor
2KS : Option, DIN terminal box, with M12 connector cable, with lamp (inside terminal box)/with surge suppressor
2C : Standard, Lead wire (without surge suppressor)
2G : Option, DIN terminal box (Pg7), without lamp
2GS : Option, DIN terminal box (Pg7), without lamp/with surge suppressor
2H : Option, DIN terminal box (Pg7), with lamp (inside terminal box)
2HS : Option, DIN terminal box (Pg7), with lamp (inside terminal box)/with surge suppressor
2KS : Option, DIN terminal box, with M12 connector cable, with lamp (inside terminal box)/with surge suppressor
Other options
Blank : None
B : With mounting plate
Blank : None
B : With mounting plate
Voltage
1 : 100 VAC
3 : 24 VDC
4 : 12 VDC
1 : 100 VAC
3 : 24 VDC
4 : 12 VDC
產品信息
產品信息
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型