??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
WISKA
Description
EX-APM - ATEX adaptors, EX-APM, polyamide, PG-metric
Bill of material
WISKA EX-APM 29/25 RAL 9005 10064767
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
Connection thread size, outer thread
mm
Connection thread size, inner thread
mm
Total length
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
spape
material
PA-GF
Protection class to EN 60 529
IP66
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / PESO (P426233/3)
Temperature range
-20°C to 70°C
Packing unit
VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models