??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ewn2660_0 - Bel Power Solutions
Bill of material
EWN2660-0
Part Number
EWN2660-0
Description
DIN Rail DC-DC Power Supply, Power 240W, Output 24.7/24.7VDC, 5/5A, Input 66-150VDC
Power
240 W
Voltage Input
66-150 VDC
Output Voltage
24.7/24.7 VDC
Output Current
5.svi A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models