??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EWE - 重载一体型脚轮
Bill of material
EWE-50L-A
Bestellnummer
CODE
EWE
D
H
mm
h
34 mm
A
15 mm
L
mm
L1
mm
L2
mm
B
mm
B1
mm
B2
mm
P
mm
N
mm
G
mm
G1
mm
d1
8.500 mm
d2
14 mm
h1
9
H
kg
ZH
kg
PDF
EWE.pdf
Previews
3D
Dimension
2D
Download CAD models