??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
evt01
Bill of material
EVT01-5-L20
CODE
EVT01
LX1
A
LX2
A1
CZ1
SUJ2
YD
58HRC~
S
L
mm
D
10 mm
D1
0 -0.006 mm
H
25 mm
W
16 mm
R
17 mm
T
4 mm
d
7 mm
P
6.0 mm
K
3.5 mm
t
2.2 mm
Previews
3D
Dimension
2D
Download CAD models