??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 3 SA ML NC P - Pilot assisted 3-2 single solenoid valve
Bill of material
1252123004
Code
Reference
Function
3-2
Connection
Pollici
Flow rate
800 Nl/min
Return
ML
Option
Working pressure
0÷10 Bar
Actuating pressure separate air supply
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
预览
3D
尺寸标注
2D
下载CAD模型