??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
EVPS HF - Pressure compensation unit, high air flow, plastic, metric
Bill of material
WISKA EVPS-L 20 HF LG 10106616
Product picture
WISKA Order-No.
WISKA Type
RAL Colour
Connection thread size
mm
Total length
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Stop end: polyamide / sealing gasket: EPDM / membrane: ePTFE
Protection class to EN 60 529
IP68 / IP 69
Airflow at 70mbar
l/h
Remarks 1
Temperature range
-40°C to 100°C
Packing unit
10 VPE
Website
HTML
Previews
3D
Dimension
2D
Download CAD models