??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
evp01
Bill of material
EVP01-3-L10
CODE
LX1
A
LX2
A1
CZ1
SUJ2
YD
58HRC
S
mm
L
mm
D
7 mm
D1
0 -0.006 mm
T
2.5 mm
H
9 mm
d
5.0 mm
Previews
3D
Dimension
2D
Download CAD models