??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVM81 - Precision synchronous idler/back tension type/suitable tooth shape/MXL/XL
Bill of material
EVM81-W11.5-D15
code
EVM81
type
With flange type·dual bearing type
Pulley Material
Aluminum Alloy
Flange Material
Aluminum Alloy
Bearing Material
Steel
Belt Wheel Surface Treatment
Clear Anodizing
Surface Treatment Of Flange
Clear Anodizing
W
mm
D
mm
Apply Belt Width Inch
025
F
18 mm
A
7.5 mm
S
0.00 mm
dh
6.5 mm
Bearing Type*Quantity
BAF675ZZ*2
d
5 mm
B
2.5 mm
Use Retaining Ring
-
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models