??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Gamavuoto
Description
EVM1S - Single-stage vacuum generators
Bill of material
EVM1S
Part Number
EVM1S
Vacuum
G1/4 mm
Air Supplier
G1/4 mm
Exhaust
G1/4 mm
Working Pressure
2,5-3,5 Bar
Maximum Vacuum Level
83.3 KPa
Vacuum Flow at 3,5 bar
27 Nl/min
Air Consumption at 3 bar
45 Nl/min
预览
3D
尺寸标注
2D
下载CAD模型