??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVM01_31 - Precision synchronous idler/back tension type/suitable tooth shape/S2M/S3M/S5M/S8M/T5/T10
Bill of material
EVM11-W9-D15
code
type
Pulley Material
Aluminum Alloy
Flange Material
Aluminum Alloy
Bearing Material
Steel
Belt Wheel Surface Treatment
Clear Anodizing
Surface Treatment Of Flange
Clear Anodizing
W
mm
D
mm
Applicable Belt Width Metric
040
F
mm
A
5 mm
S
mm
dh
mm
Bearing Type*Quantity
d
5 mm
B
mm
Use Retaining Ring
Website link
Website link
Previews
3D
Dimensión
2D
Descarga de modelos CAD