??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_57_S8M - High Torque Arc Tooth Synchronizing idler¡¤S8M
Bill of material
EVD52-20-S8M150
Code
Type
Pulley type
S8M
Tooth pitch
8.0
Ontology Pulley Material
Material£¨Flanges£©
Material(Bearing)
Steel
Ontology Surface
Surface Treatment£¨Flange£©
Number of teeth
Pulley type
P.D.
mm
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
dh
mm
Bearing Type*Quantity
Change flange
Cutting flange
FC
The synchronous wheel bearing is replaced by an imported brand.
Change the tolerance accuracy level of a, w and f values.
d
12 mm
D
32 mm
B
10 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models