??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_37_H - Trapezoidal tooth synchronous wheel idler
Bill of material
EVD32-14-H075
Code
Type
Pulley type
H
Tooth pitch
12.7
Ontology Pulley Material
Material£¨Flanges£©
Material(Bearing)
Steel
Ontology Surface
Surface Treatment£¨Flange£©
Number of teeth
Pulley type
P.D.
56.60 mm
O.D.
55.22 mm
F
61 mm
E
45 mm
A
21 mm
W
26 mm
S
mm
dh
mm
Bearing Type*Quantity
BAY6201ZZx2
Change flange
Cutting flange
FC
The synchronous wheel bearing is replaced by an imported brand.
Change the tolerance accuracy level of a, w and f values.
d
12 mm
D
32 mm
B
10 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models