??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_27_L - Trapezoidal tooth synchronous wheel idler
Bill of material
EVD12-16-L050
Code
Type
Pulley type
L
Tooth pitch
9.525
Ontology Pulley Material
Material£¨Flanges£©
Material(Bearing)
Steel
Ontology Surface
Surface Treatment£¨Flange£©
Number of teeth
Pulley type
P.D.
mm
O.D.
mm
F
mm
E
mm
A
14 mm
W
19 mm
S
mm
dh
mm
Bearing Type*Quantity
Change flange
Cutting flange
FC
The synchronous wheel bearing is replaced by an imported brand.
Change the tolerance accuracy level of a, w and f values.
d
mm
D
mm
B
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models