??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_21_XL - Trapezoidal tooth synchronous wheel idler ??¨¨ XL type
Bill of material
EVD01-18-XL025
Code
Type
Pulley type
XL
Pitch
5.08
Ontology Pulley Material
Aluminum Alloy
Flange Material
Aluminum Alloy
Bearing Material
Steel
Ontology Surface
Natural anodizing
Surface Treatment Of Flange
Natural anodizing
Number of teeth
Pulley type
P.D.
mm
O.D.
mm
F
mm
E
mm
A
7.5 mm
W
12.5 mm
S
mm
dh
mm
Bearing Model x Quantity
d
mm
D
mm
B
mm
Change flange
Cutting flange
FC
The synchronous wheel bearing is replaced by an imported brand.
Change the tolerance accuracy level of a, w and f values.
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models