??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EVBox
Description
EVBox Elvi - Home charging solution
Nomenclature
E3321-A4502-11.2
Reference
E3321-A4502-11.2
LOD Level
Mounting
Configuration
Standard colors
Charging capacity per connector
Upgradable 3.7–22 kW
Charge mode
Mode 3 (IEC 61851-1)
Number of connectors
1
Connector options
Type 2 socket
Connection capacity
Selectable 1-phase or 3-phase, 230–400V, 16 A and 32 A, 50-60 Hz
Secondary power circuit
12 VDC
Relays
2 x 35 A, 2 P, 12 V coil current
Metering
Optional 3-phase S-Bus MID-certified kWh meter in wall dock
Ground fault detection
30 mA AC / 6 mA DC CCID
Housing fire ratings
UL94 V-0, US-FMVSS / ISO 3795 passed, DIN 53438 F1/K1
Storage temperature
-25°C to +60°C (-13°F to +140°F)
Operating temperature
-25°C to +45°C (-13°F to +113°F)
Operating humidity
Max. 95% non-condensing
Enclosure ratings
IP55, IK10 (IEC 60529)
CE certified
Yes
Compliance
IEC 61851-1, IEC 61851-21-2, CE EMC EU/2014/30, CE Low voltage EU/2014/35, RED EU/2014/53
Authorization
Autostart / Keyfob / RFID card - controller with RFID reader type Mifare 13.56 MHz
Status indication / HMI
LED ring
WLAN communication
Wi-Fi 2.4/5 GHz (IEEE 802.11 a/b/g, IEEE 802.11 d/e/i/h) / Bluetooth 4.0 kg
Cellular communication
3G / UMTS (EU/US/JPN) option
Charging protocol
OCPP 1.5 S, 1.6 J
Positioning
GPS / Wi-Fi
Maximum installation height
+2000 m (6560 ft) above sea level
Smart Charging
Dynamic load balancing, solar integration, and scheduled charging via EVBox Smart Charging
Housing
Polycarbonate
Dimensions (WxHxD)
186 x 328 x 219 mm (7 x 13 x 8 in)
Weight
3 kg (6.6 lbs) - 3-phase, 32 A station with socket kg
INFO
Site internet
Previews
3D
2D
Download CAD models