??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EVBox
Description
EVBox BusinessLine - Business charging solution
Nomenclature
B1321-5002
Reference
B1321-5002
LOD Level
Mounting
Hub-Satellite configuration
Charging capacity per connector
kW
Standard colors
Number of connectors
Charge mode
Mode 3
u
Connector type
Type 2S (with shutters)
u
CE certified
Yes
Output power
1-phase or 3-phase, 230V – 400V, 16A and 32A
Temperature range
-25 to +60 °C
Moisture (non-regulating)
Max. 95%
Authorization
Auto START / Keyfob / RFID card
Information status
LED ring
Communication
GPS / GSM / UMTS / GPRS Modem / controller with RFID reader
Communication protocol
OCPP 1.2, 1.5 and 1.6
Designed according to
IEC 61851-1 (2010), EC 61851-22 (2002)
Protection
IP54, IK10
Installation instructions
EN/IEC 61000-32,(2014), EN/IEC 61000-3-3 (2013),EN/IEC 61000-6-2 (2016), EN/IEC 61000-6-3 (2007) + A1 (2011),EN/IEC 60335-1 (2012) +A13 (2017), EN/IEC 60364-4-41 (2017),EN/IEC 60529-1 (1989) +A1 (1999) + A2 (2013),EN/IEC 60950-1 (2005) + A1 (2009) + A2 (2013),EN/IEC 60950-22 (2017), EN/IEC 61851-1 (2017),EN/IEC 61851-22 (2002), EN/IEC 62196-1 (2014),EN/IEC 62196-2 (2017)
Housing
Polycarbonate
Dimensions
600 x 255 x 410 (double socket), 600 x 255 x 205 (single socket) mm
Weight
11 (max.) kg
INFO
Site internet
Previews
3D
2D
Download CAD models