??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVA11_S5M - Type S5M tooth pitch of idler pulley of conveying synchronous wheel is 5.0.
Bill of material
EVA11-20-S5M250
Code
EVA11
Type
Conveying synchronous pulley idler pulley
Pulley type
S5M250
Pitch
5.0
Material of pulley
Aluminum Alloy
Guide bar material
Aluminum Alloy
Bearing material
steel
Surface treatment of pulley
Natural anodizing
Number of teeth
P.D.
31.83 mm
O.D.
30.87 mm
A
27 mm
G
6.4 mm
dh
17
bearing
BAF698ZZ*2
d
8 mm
D
19.000
B
6.000
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models