??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVA01_S5M - S5M tooth pitch of conveying synchronous wheel is 5.0.
Bill of material
EVA01-S5M250-20-A-P-d7
Code
EVA01
Type
Conveying synchronous wheel
Pulley type
S5M250
Pitch
5.0
Material of pulley
Aluminum Alloy
Guide bar material
Aluminum Alloy
Surface treatment of pulley
Natural anodizing
Number of teeth
Pulley shape
A mm
Shaft hole specification
mm
d
mm
Enter value for DD
d
mm
cm
inch
ft
Q
mm
R
mm
S
mm
T
mm
P.D.
31.83 mm
O.D.
30.87 mm
A
27 mm
G
6.4 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models