??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV286-02 - Side Mount Threaded Breather Cap
Bill of material
EV286-02000075
SKU
EV286-02000075
A
148.5 mm
B
117 mm
C
92 mm
D
49 mm
E
7 mm
F(Thread Specification)
G1-1/4
H.
18 mm
I
7 mm
J
51 mm
K
30 mm
L
9 mm
Previews
3D
Dimension
2D
Download CAD models