??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - with U shaped protection Column Level Indicators
Bill of material
EV257-02000312
SKU
A(Mounting Hole Distance)
mm
B
M12
C
13.5 mm
D
28.5 mm
E
35 mm
F
mm
H
42 mm
I
mm
J
13 mm
B’-0.2(Mounting Aperture)
12.5
(A’±0.2)
Previews
3D
Dimension
2D
Download CAD models