??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Temperature Measurement Column Level Indicators
Bill of material
EV257-02000316
SKU
A(Mounting Hole Distance)
mm
B
M12
C
mm
D
18 mm
E
mm
F
27 mm
H
mm
I
mm
J
21 mm
K
54 mm
l
mm
M
mm
N
mm
O
22 mm
B’-0.2(Mounting Aperture)
12.5 mm
(A’±0.2)
Type
Previews
3D
Dimension
2D
Download CAD models