??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Minimum Level Alarm Column Level Indicators Type 01
Bill of material
EV257-02001984
SKU
A(Mounting Hole Distance)
mm
B
M12
C
23 mm
D
20 mm
E
mm
F
mm
H
mm
I
mm
J
50 mm
K
40 mm
l
25.0 mm
M
13 mm
N
32.5 mm
B’-0.2(Mounting Aperture)
12.5 mm
(A’±0.2)
mm
Type
Previews
3D
Dimension
2D
Download CAD models