??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-02 - Side Mount Bayonet Breather Cap
Bill of material
EV172-02000145
SKU
EV172-02000145
A
148.5 mm
B
117 mm
C
90 mm
D
49 mm
E
7 mm
F(Bayonet Width)
39 mm
h
18 mm
I
7 mm
J
51 mm
K
30 mm
L
9 mm
Previews
3D
Dimension
2D
Download CAD models