??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-02 - Push-fit Breather Cap
Bill of material
EV172-02000109
SKU
EV172-02000109
A
39.5 mm
B
70 mm
C(High)
43 mm
D(Installation Size)
45.5 mm
E
27.5 mm
F(Installation Length)
2.5 mm
H
6.5 mm
Previews
3D
Dimension
2D
Download CAD models