??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-02 - Ordinary Sealing Breather Cap
Bill of material
EV172-02000031
SKU
EV172-02000031
A
G 3/8
B
30 mm
C
33 mm
D
3 mm
E
9 mm
F
9 mm
H
5 mm
I
8 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model