??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-02 - Flange Threaded Breather Cap
Bill of material
EV172-02000142
SKU
EV172-02000142
A
G1-1/4
B
118 mm
C
49 mm
D
83 mm
E
56 mm
F
72 mm
H
93.5 mm
I
24.5 mm
J
10.5 mm
Previews
3D
Dimension
2D
Download CAD models