??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-02 - Flange Bayonet Breather Cap
Bill of material
EV172-02000143
SKU
EV172-02000143
A
39 mm
B
114.5 mm
C
49 mm
D
83 mm
E
58 mm
F
72 mm
H
94.5 mm
I
20 mm
J
7 mm
Previews
3D
Dimension
2D
Download CAD models