??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2" 30 6 SL RC CC M - Solenoid valve line 130
Bill of material
1304156001
Code
Reference
Function
5-3
Connection
G1/2 Pollici
Flow rate
2500 Nl/min
Return
RC
Option
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Metallo
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen