??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX71 - Keyless expansion sleeve
Bill of material
EUX71-d8
Code
EUX71
Type
Nut type
Material
S45C
Surface Treatment
--
d
D
14
L
19
L1
11
L2
8
L3
19
W
22
D1
23.5
Maximum Allowable Torque
27.9 N.m
Allowable Axial Load
6.5 KN
Tightening torque
25.5 N.m
Weight
34.5 N.m
Website
Link
Previews
3D
Dimension
2D
Download CAD models