??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX66_67 - Keyless expansion sleeve - straight rod short type
Bill of material
EUX66-d20
Code
Type
Straight Rod Short Type
Material
S45C
Surface Treatment
d
mm
D
47 mm
H
26 mm
P.C.D.
34.5 mm
H1
20 mm
H2
18 mm
Locking bolt(M*L)
M6*L18
Locking bolt(Number)
8 PCS
Locking bolt (nominal size of hex wrench)
5 mm
Locking bolt(Tightening torque)
12.7 N/m
Maximum Allowable Torque
300 N*m
Allowable Axial Load
29.5 KN
Weight
240 g
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models