??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX65 - Keyless expansion sleeve/High torque type/Z21 type
Bill of material
EUX65-d6
code
EUX65
type
Straight column type/High torque type
national standard
Z21 type
material
S45C
surface treatment
-
d
D
16
L
11
L1
10.5
L2
13.5
Transmitted axial force
3
Transmission torque
9
Contact surface pressure axis
184
Contact surface pressure Shell
69
Locking screw/quantity
3
Locking screw/Specifications
M2.5*L10
Locking screw/Locking torque
1
weight
0.01
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models