??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX51_52 - Keyless expansion sleeve/thin-walled/unslotted
Bill of material
EUX51-d5
代码
type
thin-walled/unslotted
Material
S45C
Surface Preparation
d
mm
D
8 mm
D1
21.5 mm
P.C.D
15 mm
L1
9.5 mm
L2
13.5 mm
L
16.5 mm
Specifications (DIN912-12.9 locking screw)
M3*10
Number (DIN912-12.9 locking screw)
3 pcs
Locking torque (DIN912-12.9 locking screw)
1.9 NM
Maximum Allowable Torque
4.01 N*M
Allowable Axial Load
1.63 kN
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models