??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX31_34 - Keyless expansion sleeve/integrated retaining ring/simple type/with centering function
Bill of material
EUX32-d5
代码
type
simple type/with centering function
Material
Surface Preparation
d
mm
D
12 mm
D1
23.0 mm
P.C.D
15.5 mm
L1
10.0 mm
L2
19.0 mm
L
22.0 mm
Specifications (DIN912-12.9 locking screw)
M3*8
Number (DIN912-12.9 locking screw)
4 pcs
EUX31/EUX32/EUX33 Locking torque (DIN912-12.9 locking screw)
1.5 NM
EUX34 Locking torque (DIN912-12.9 locking screw)
1.1 NM
EUX31/EUX32/EUX33 Maximum Allowable Torque
8 N*M
EUX34 Maximum Allowable Torque
3 N*M
EUX31/EUX32/EUX33 Allowable Axial Load
4.00 kN
EUX34 Allowable Axial Load
1.05 kN
EUX31/EUX32/EUX33 Axial contact surface pressure
187 N/mm^2
EUX34 Axial contact surface pressure
58 N/mm^2
EUX31/EUX32/EUX33 Hub contact surface pressure
100 N/mm^2
EUX34 Hub contact surface pressure
31 N/mm^2
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models