??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EUE - EL75FU
Bill of material
EUE-75FU-H
Bestellnummer
EUE-75FU-H
CODE
EUE-75FU-H
D
75 mm
R
65 mm
H
104 mm
A
107 mm
B
82 mm
L1
80 mm
L2
85 mm
W1
60 mm
G
10.5 mm
PDF
el-75fu-h.pdf mm
FZ
600 kg
Previews
3D
Dimension
2D
Download CAD models