??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
etx01
Bill of material
ETX01-D2-L30-P10-K10
CODE
LX1
A
LX2
A1
CZ1
SUJ2
CZ2
C3604
CZ3
SUJ2
YD1
58HRC
YD2
58HRC
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
P
mm
K
mm
D1
5 mm
T
2.5 mm
H
7 mm
d
3.2 mm
M
\ mm
B
0.6 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model