??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-22
Bill of material
ETS-22-05005-EM8NNNNN
Model no.
ETS
Body size
22
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Mounted motor specifications
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Product Info
Product Info
L
470.000 mm
AA
50.000 mm
M
1.000
N
6.000
P
250 mm
Previews
3D
Dimension
2D
Download CAD models