??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-14
Bill of material
ETS-14-05005-EM2NNNNN
Model no.
ETS
Body size
14
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Motor manufacturer for installation
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Product Info
Product Info
L
300.500 mm
AA
200.000 mm
M
0.000
N
4.000
P
200.000 mm
Previews
3D
Dimension
2D
Download CAD models