??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CKD
Description
ETS-12-P4
Bill of material
ETS-12-05005-EM1NNNNN-N-P4
Model no.
ETS
Body size
12
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Motor manufacturer for installation
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Anti-rust treatment
Infotext
Dimensions
L
311.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150
Previews
3D
Размер
2D
Сваляне на CAD модели