??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-12
Bill of material
ETS-12-05005-EM1NNNNN
Model no.
ETS
Body size
12
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Motor manufacturer for installation
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Product Info
Product Info
L
311.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150
Previews
3D
Dimension
2D
Download CAD models